More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Portable/Wireless Universal Circular Chart SUPERECORDER™

CTXL Series   
2 year warranty OmegaCare
 
CTXL Series:Portable/Wireless Universal Circular Chart SUPERECORDER™
Click for larger image.
   
$3,135.00  CTXL-TRH-W
CTXL-TRH: Temperature & Relative Humidity Chart Recorder with Wired Probe
CTXL-TRH-W-W9: Temperature & Relative Humidity with Wireless Probe
CTXL-DPR: Dual Process Input (Voltage or Current)
CTXL-DTC: Dual Thermocouple Input, J, K or T type programmable from PC
CTXL-PH: pH & RTD Temperature
Available in Computer Room White or Charcoal Gray
Large, 200 mm (8") Scale
1, 7 or 32 Day Recording
Easy to Read Dual Channel Backlit LCD Readout
Convenient Front Panel Programming/Operation
Monitors Min/Max/Avg Values
High/Low Audible/Visual Alarms
Dual High Alarm Relays, Dual Low Alarm Voltage Outputs
Double Sided Charts with Magnetic Mount Hub
Benchtop or Wall Mount with Built-in Chart Lights
Powered by 4 D Batteries or Universal AC Adaptor
CTXL-PR / CTXL-PT: optional wireless receiver and transmitter to retrofit a CTXL-TRH unit
Free Windows Based Data Logging Software Available Online

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software

The CTXL Series circular chart recorders from OMEGA combine form and function in an easy to use two-channel circular chart recorder with a large, 200 mm (8") diameter chart, and dual channel LCD readout. The CTXL recorder is offered in 5 models, Ambient Temperature and Relative Humidity, Wireless Temperature/ Relative Humidity with an RF range of 90m (300 ft) line of sight maximum, dual thermocouple (J,K,T), dual process (1 V, 5 V, 10 V, or 0/4 to 20 mA), or pH/ RTD temperature.

The CTXL has a custom LCD readout that displays the current values of both channels, and can indicate the min, max or average input values as well. The display also indicates the chart speed (1, 7 or 32 day), battery status, high and low alarm indication, keypad lockout status, and battery life.

Additional features of the CTXL include dual relays with contact closures for high alarms, and dual voltage outputs for low alarms to drive external relays. A built-in audible buzzer also informs the user of an alarm condition. A hidden key (White Box) can lockout unauthorized access to the front keypad, preventing changes to the recorder settings.

The CTXL features a rugged, ABS enclosure, suitable for industrial environments, but it’s also intended to fit right in to other environments, such as museums, art galleries, computer rooms, labs, clean rooms, even hospitals. The CTXL is designed for both benchtop and wall mount operation; a convenient base rotates out of the way, and is hidden by a decorative foot cover for wall mount use.

Each unit comes complete with 120 assorted double-sided charts, 2 pen sets, extra chart light, universal ac adaptor (110 to 240 Vac, 50/60 Hz), 4 D cell alkaline batteries, RS232 cable and adaptor, wall mounting kit, and quick start manual. CTXL-TRH models are also supplied with sensor probe and clip, and 1.8 m (6') probe extension cable.



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Temperature/ Relative Humidity Recorders
Click to expand/minimize a list of what others bought with the CTXL-TRH-W  CTXL-TRH-W 14 weeks   3,135.00    White, temperature/relative humidity recorder with 2 built-in relays  
 Wireless Temperature/ Relative Humidity Recorders (for use ONLY in USA/Canada)
    CTXL-TRH-W-W9 14 weeks   3,590.00    White, temperature/relative humidity recorder with wireless sensor, for use ONLY in USA/Canada  
 Dual Thermocouple Input Recorders
Click to expand/minimize a list of what others bought with the CTXL-DTC-W  CTXL-DTC-W Consult Sales   3,245.00    White, dual thermocouple input recorder with 2 built-in relays  
 Dual Process Input Recorders
    CTXL-DPR-W-I Consult Sales   3,245.00    Current Input, White, dual-process input recorder with 2 built-in relays  
    CTXL-DPR-W-V Consult Sales   3,245.00    Voltage Input, White, dual-process input recorder with 2 built-in relays  
 pH/RTD Temperature Recorders
Click to expand/minimize a list of what others bought with the CTXL-PH-W  CTXL-PH-W Consult Sales   3,245.00    White pH/RTD recorder with 2 built-in relays  
 Pen Accessories
    CT485-PR 2 weeks   26.00    1 Red Pen in Bag  
    CT485-PB 2 weeks   26.00    1 Blue Pen in Bag  
Click to expand/minimize a list of what others bought with the CT485-PS  CT485-PS 4 weeks   47.00    Pen set, red & blue, package of 1 each  
Click to expand/minimize a list of what others bought with the CT485-PS-6  CT485-PS-6 2 weeks   116.00    Pen set, red & blue, package of 6 each  
 Accessories
    CTXL-RP-W 14 weeks   322.00    Replacement Temperature/Humidity Probe (White)  
Click to expand/minimize a list of what others bought with the CTXL-PR-W9  CTXL-PR-W9 Consult Sales   610.00    Wireless Temperature/Humidity receiver, to retrofit a CTXL-TRH unit, ONLY for USA/Canada (915 MHz)  
Click to expand/minimize a list of what others bought with the CTXL-PT-W9  CTXL-PT-W9 2 weeks   1,040.00    Wireless Temperature/Humidity probe transmitter, to retrofit a CTXL-TRH unit for USA/Canada (915 MHz)  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-6  CTXL-CABLE-6 2 weeks   59.00    1.8 m (6') extension cable  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-10  CTXL-CABLE-10 Consult Sales   99.00    3.05 m (10') extension cable  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-25  CTXL-CABLE-25 Consult Sales   158.00    7.6 m (25') extension cable  
    CTXL-CABLE-6-S    Consult sales   1.8 m (6') analog cable, stripped leads  
Click to expand/minimize a list of what others bought with the UNIV-AC-100/240  UNIV-AC-100/240 2 weeks   71.00    Universal (110/240 Vac, 50/60Hz) 9Vdc adapter  
Click to expand/minimize a list of what others bought with the CAL-3-CTXL  CAL-3-CTXL    Consult sales   NIST Traceable Calibration  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT 7 weeks   339.00    Calibration kit  
    CT485B-CLIP-KIT 4 weeks   24.00    Sensor clip kit  
Click to expand/minimize a list of what others bought with the PHE-1311  PHE-1311 3 weeks   165.00    General Purpose pH Electrode  
Click to expand/minimize a list of what others bought with the PHE-6510B  PHE-6510B 3 weeks   373.00    Submersible flat surface pH Electrode  
Click to expand/minimize a list of what others bought with the PHE-7352-15-PT100  PHE-7352-15-PT100 2 weeks   445.00    Heavy duty pH Electrode with 100 ω RTD sensor  
Click to expand/minimize a list of what others bought with the OM-NOMAD-BATT  OM-NOMAD-BATT    Consult sales   3.6V AA Lithium battery for CTXL-PT wireless transmitter  
    RS232CABLE-RJ11-DB9 4 weeks   49.00    R232 Cable  
 CTXL-TRH Temperature/RH Chart Papers
Click to expand/minimize a list of what others bought with the CT485-CDF  CT485-CDF 2 weeks   75.00    100 Charts, 1 day am/pm, °F  
Click to expand/minimize a list of what others bought with the CT485-CDC  CT485-CDC 2 weeks   75.00    100 Charts, 1 day am/pm, °C  
    CT485-C24F 2 weeks   67.00    20 Charts, 24 hour clock, °F  
    CT485-C24C 2 weeks   98.00    20 Charts, 24 hour clock, °C  
Click to expand/minimize a list of what others bought with the CT485-CWF  CT485-CWF 2 weeks   71.00    100 Charts, 7 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CWC  CT485-CWC 2 weeks   71.00    100 Charts, 7 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CMF  CT485-CMF 2 weeks   71.00    100 Charts, 32 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CMC  CT485-CMC 2 weeks   71.00    100 Charts, 32 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CSP  CT485-CSP 2 weeks   72.00    120 Charts, 20 of each style  
Click to expand/minimize a list of what others bought with the CT485-CDF-6  CT485-CDF-6    Consult sales   600 Charts, 1 day, °F  
    CT485-CDC-6    Consult sales   600 Charts, 1 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CWF-6  CT485-CWF-6    Consult sales   600 Charts, 7 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CWC-6  CT485-CWC-6    Consult sales   600 Charts, 7 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CMF-6  CT485-CMF-6    Consult sales   600 Charts, 32 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CMC-6  CT485-CMC-6    Consult sales   600 Charts, 32 day, °C  
 CTXL-DTC Thermocouple Chart Papers
    CTXL-DTC-R1-CD 2 weeks   76.00    100 Charts, 1 day, -40 to 560°C (-40 to 1040°F)  
    CTXL-DTC-R2-CD 2 weeks   76.00    100 Charts, 1 day, -40 to 260°C (-40 to 500°F)  
Click to expand/minimize a list of what others bought with the CTXL-DTC-R3-CD  CTXL-DTC-R3-CD 2 weeks   76.00    100 Charts, 1 day, -40 to 160°C (-40 to 320°F)  
    CTXL-DTC-R1-CW 8 weeks   76.00    100 Charts, 7 day, -40 to 560°C (-40 to 1040°F)  
    CTXL-DTC-R2-CW 2 weeks   76.00    100 Charts, 7 day, -40 to 260°C (-40 to 500°F)  
    CTXL-DTC-R3-CW 2 weeks   76.00    100 Charts, 7 day, -40 to 160°C (-40 to 320°F)  
    CTXL-DTC-R1-CM 2 weeks   76.00    100 Charts, 32 day, -40 to 560°C (-40 to 1040°F)  
    CTXL-DTC-R2-CM 2 weeks   76.00    100 Charts, 32 day, -40 to 260°C (-40 to 500°F)  
    CTXL-DTC-R3-CM 2 weeks   76.00    100 Charts, 32 day, -40 to 160°C (-40 to 320°F)  
 CTXL-DPR Dual Process input Chart Papers
    CTXL-DPR-CD 2 weeks   83.00    100 charts, 1 day (am/pm), 0 to 100%  
    CTXL-DPR-CW 2 weeks   83.00    100 charts, 7 day, 0 to 100%  
    CTXL-DPR-CM 2 weeks   83.00    100 charts, 32 day, 0 to 100%  
 CTXL-PH pH/Temperature Chart Papers
    CTPH-CDC 2 weeks   44.50    100 charts, 1 day (am/pm), 0 to 12 pH, 0 to 120°C  
    CTPH-CWC    Consult sales   100 charts, 7 day, 0 to 12 pH, 0 to 120°C  
Click to expand/minimize a list of what others bought with the CTPH-CMC  CTPH-CMC 13 weeks   67.00    100 charts, 32 day, 0 to 12 pH, 0 to 120°C  
 Specialty Paper for CTXL-TRH Humidity/Temperature Recorders
    CT485-MWF    Consult sales   Museums/art galleries, 7 days (°F) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-MWC 13 weeks   76.00    Museums/art galleries, 7 days (°C) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-MMF 13 weeks   76.00    Museums/art galleries, 32 days (°F) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-MMC 13 weeks   76.00    Museums/art galleries, 32 days (°C) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-HWF 13 weeks   76.00    Hospitals, 7 days (°F) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
    CT485-HWC 2 weeks   76.00    Hospitals, 7 days (°C) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
    CT485-HMF 13 weeks   76.00    Hospitals, 32 days (°F) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
    CT485-HMC 13 weeks   76.00    Hospitals, 32 days (°C) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
Click to expand/minimize a list of what others bought with the CT485-LWF  CT485-LWF 2 weeks   76.00    Lab, clean rooms, 7 days (°F) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
    CT485-LWC 13 weeks   76.00    Lab, clean rooms, 7 days (°C) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
Click to expand/minimize a list of what others bought with the CT485-LMF  CT485-LMF 2 weeks   76.00    Lab, clean rooms, 32 days (°F) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
    CT485-LMC 2 weeks   76.00    Lab, clean rooms, 32 days (°C) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
Click to expand/minimize a list of what others bought with the CT485-PWF  CT485-PWF 2 weeks   131.00    Computer rooms/offices, 7 days (°F) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-PWC 13 weeks   76.00    Computer rooms/offices, 7 days (°C) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-PMF Consult Sales   76.00    Computer rooms/offices, 32 days (°F) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-PMC 2 weeks   76.00    Computer rooms/offices, 32 days (°C) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-WMF 13 weeks   76.00    Wine storage 32 days, 50 to 60°F, 60 to 70% RH  
    CT485-WMC    Consult sales   Wine storage 32 days, 10 to 15.6°C, 60 to 70% RH  
All dollar amounts on this site are shown in Singapore currency.

 Note: Complete with 120 assorted double-sided charts, quick start manual, 2 sets of pens, 1.8 m (6') remote sensor cable, wall mounting kit, 4 "D" cell batteries, and 9V Universal AC Adaptor. All charts are double sided.

Because of transmission frequency regulations, the wireless models may only be used in the United States, Canada.

 Ordering Example: (1) CT485-CWF Package of 100, 7 day, ºF temperature charts, $71.00,  plus (1) CTXL-TRH-W White temperature/relative humidity chart recorder, $3,135.00, $71.00 + 3,135.00 = $3,206

 Related Links - Manual
 Product Manual
   Download CTXL Series - Full Manual - Universal PortableCircular Chart Superecorder™
   Download CTXL Series - Quick Start Manual - Universal PortableCircular Chart Superecorder™
   
Keywords:, prox sensor proximity sensing reflective sensor thru beam sensors

   Back to topBack to top